IESNA:LM-63-2002
[TEST]P1645089
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1D-827-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 58W 80CRI 2700K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (16) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.49A 58.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6197.8
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 58.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
746.8 757.5 778.3 800.1 830.7 875.1 933.7 996.3 1051.4 1113.1 1171.7 1245.9 1324.9 1404.4 1475.0 
1552.2 1640.1 1734.3 1870.6 2017.5 2134.7 2220.0 2289.3 2325.7 2242.6 2013.1 1614.8 920.9 399.2 184.7 130.5 
99.0 63.0 42.6 22.6 0.0 0.0 
746.8 756.6 776.6 798.3 830.7 874.2 930.2 995.9 1053.6 1111.3 1177.0 1248.1 1331.1 1408.8 1479.0 
1557.1 1644.6 1744.5 1885.7 2031.3 2146.3 2230.2 2303.5 2330.1 2250.2 2023.7 1618.4 914.6 400.0 187.4 132.8 
102.1 63.0 44.0 23.5 0.0 0.0 
746.8 756.1 774.8 798.8 831.6 874.2 927.1 991.0 1049.2 1106.9 1171.3 1244.5 1324.9 1404.4 1478.1 
1550.4 1633.9 1749.4 1892.8 2053.9 2197.4 2297.7 2374.1 2429.1 2385.6 2186.7 1787.1 1140.2 503.9 232.2 155.0 
113.2 75.0 51.1 26.6 0.4 0.0 
746.8 758.8 777.0 800.1 832.9 873.3 921.3 979.5 1040.3 1095.3 1160.6 1229.9 1312.9 1392.8 1480.7 
1555.8 1636.1 1745.4 1882.6 2058.4 2252.0 2410.5 2547.2 2654.2 2681.8 2550.8 2226.7 1588.2 783.7 339.2 194.5 
135.0 90.1 57.3 26.2 0.4 0.0 
746.8 757.9 775.2 798.8 833.4 874.7 919.5 967.9 1024.7 1083.8 1142.9 1214.8 1297.4 1375.1 1466.1 
1550.0 1629.5 1729.8 1875.9 2063.7 2297.3 2513.0 2754.6 2931.7 3071.6 3083.1 2853.6 2355.0 1524.2 650.9 
299.3 184.7 112.8 64.8 31.1 0.9 0.0 
746.8 757.5 773.4 797.9 832.1 873.3 914.6 959.9 1009.7 1067.8 1125.5 1190.4 1262.3 1344.4 1427.5 
1513.6 1609.1 1718.3 1859.5 2051.3 2300.8 2589.0 2874.5 3154.6 3432.6 3618.1 3641.2 3341.1 2700.4 1675.2 
652.7 231.3 120.3 68.4 27.1 1.3 0.0 
746.8 757.5 773.0 796.5 829.4 870.7 915.5 961.7 1008.8 1062.5 1121.1 1181.9 1244.1 1318.2 1411.5 
1508.7 1584.2 1674.8 1806.2 1976.2 2204.9 2485.5 2808.3 3183.5 3577.3 3940.9 4194.5 4210.9 3911.2 3189.2 
2133.4 1020.8 294.8 126.5 53.3 5.8 0.0 
746.8 757.0 772.1 795.6 828.1 868.5 914.2 961.3 1011.0 1060.7 1122.9 1181.9 1242.3 1314.2 1409.7 
1499.8 1572.2 1659.7 1788.0 1958.5 2185.8 2463.8 2780.8 3152.4 3551.5 3924.5 4190.5 4234.4 3951.6 3225.7 
2209.8 1202.8 349.4 135.0 52.8 6.2 0.0 
746.8 756.1 769.0 790.8 822.3 861.4 907.5 957.7 1006.5 1058.9 1118.0 1180.1 1237.0 1307.1 1391.0 
1473.2 1532.7 1626.8 1770.7 1961.6 2202.7 2477.5 2775.0 3097.3 3434.3 3767.3 4000.0 4075.5 3857.0 3144.4 
2249.3 1432.8 701.1 202.5 74.1 15.5 0.0 
746.8 752.6 763.7 782.3 811.6 847.6 888.9 932.4 981.2 1030.1 1079.8 1126.4 1174.4 1226.8 1295.1 
1359.5 1429.2 1554.9 1732.0 1957.1 2216.9 2509.5 2814.5 3119.1 3446.3 3702.5 3848.1 3824.2 3425.0 2741.3 
2050.4 1275.6 525.7 178.9 81.3 24.9 0.0 
746.8 747.7 756.1 772.1 797.4 827.2 863.1 899.5 935.5 972.4 1011.9 1043.0 1079.4 1116.7 1167.3 
1220.6 1304.5 1442.6 1635.2 1872.3 2157.8 2482.4 2830.1 3199.9 3535.6 3729.1 3734.0 3423.2 2723.5 1981.6 
1305.8 672.7 264.2 108.8 41.3 13.8 0.0 
746.8 750.4 757.0 772.1 796.1 827.2 856.9 892.0 924.4 957.7 989.2 1015.4 1044.7 1078.5 1123.8 
1179.7 1275.6 1412.4 1586.4 1799.5 2054.4 2345.2 2647.1 2938.8 3140.0 3194.1 3067.6 2709.3 2049.9 1417.2 
880.5 434.7 185.6 85.2 36.4 12.4 0.0 
746.8 745.0 750.8 765.0 787.7 815.6 846.3 878.2 907.1 935.5 961.3 980.8 1005.7 1037.6 1083.4 
1152.2 1244.1 1347.5 1463.0 1597.5 1768.9 1959.4 2160.1 2348.3 2451.3 2438.9 2305.7 1978.5 1478.1 975.5 
573.6 278.8 139.4 71.9 38.2 18.6 0.0 
746.8 747.7 752.1 765.0 788.1 815.6 844.0 870.2 892.4 909.8 926.2 941.3 963.0 993.7 1014.1 
1016.3 998.1 959.0 900.4 832.9 777.4 750.4 725.1 662.9 557.7 432.9 325.0 247.8 194.0 165.2 143.9 120.8 
97.7 78.1 54.2 27.5 0.0 
746.8 746.8 750.4 762.8 785.4 810.3 833.4 850.7 862.2 870.2 877.8 874.2 857.8 826.3 778.8 
715.3 635.8 546.1 461.8 396.0 344.5 307.7 279.3 257.1 239.3 221.1 203.4 187.8 173.2 160.3 143.9 125.2 102.6 
80.4 54.2 24.0 0.0 
746.8 749.5 753.0 765.9 786.8 807.2 819.2 824.5 830.3 829.8 815.6 786.3 740.1 681.1 606.1 
525.7 457.3 405.8 367.6 337.9 311.2 288.2 268.6 254.4 243.8 230.9 214.0 196.7 183.4 166.9 143.9 120.3 96.8 70.6 
44.4 9.3 0.0 
746.8 749.5 755.2 767.7 785.9 797.9 801.9 806.7 805.9 789.9 754.4 703.3 631.8 554.6 483.5 434.7 
403.2 378.3 353.9 331.7 305.9 282.8 271.7 266.4 259.7 245.1 226.0 211.3 211.3 201.6 176.3 147.4 111.0 83.5 47.1 4.0 
0.0 
746.8 744.6 753.0 765.9 778.8 783.2 788.5 793.4 781.0 744.1 692.2 621.2 540.8 474.6 429.3 396.9 
369.9 344.1 317.0 289.5 280.6 277.5 277.9 280.2 274.4 259.3 243.8 238.9 254.4 254.0 246.9 201.6 159.8 116.8 62.6 2.2 
0.0 
746.8 743.3 753.0 768.6 776.6 777.9 785.0 785.0 760.1 712.6 645.1 568.8 498.2 445.3 405.4 371.2 
340.1 306.4 277.5 267.7 262.0 260.6 265.1 269.5 262.8 251.7 240.6 251.7 260.2 254.0 234.0 191.4 157.6 116.8 59.5 0.9 
0.0 
746.8 743.7 755.7 773.4 777.9 778.8 785.9 777.9 742.8 686.9 615.8 540.3 477.7 428.9 384.9 346.3 
311.2 277.1 262.0 254.0 250.9 251.3 258.0 261.1 252.2 240.6 236.7 252.6 249.5 242.4 213.6 178.9 145.6 110.1 53.3 0.0 
0.0 
746.8 738.4 751.7 769.5 774.3 775.7 782.8 770.8 733.5 673.1 605.2 528.4 466.2 417.4 369.9 326.3 
289.0 261.5 250.9 244.6 243.3 245.5 250.4 253.5 249.1 245.5 250.0 269.5 265.1 242.4 204.2 169.2 132.8 92.4 43.5 0.0 
0.0 
746.8 736.6 749.5 767.2 772.6 774.3 780.6 769.0 731.3 675.8 602.1 525.3 466.6 415.6 366.7 324.1 
285.9 259.3 248.6 242.4 241.5 243.3 248.2 250.9 247.8 246.0 250.4 267.7 261.5 235.8 198.9 165.6 128.8 85.7 40.0 0.0 
0.0 
